To learn more: https://www.AutomationDirect.com/relays?utm_source=L-f5DB44xyQ&utm_medium=VideoTeamDescription
(VID-RL-0009)
Murrelektronik optocouplers are used to combine different signal levels or to isolate one signal from another. Optocouplers are similar to relay interfaces, providing an optoelectronic signal transfer between input and output. Optocouplers have a long life span and are suitable for applications with high switching frequencies, even over a long usage period. Murr slim interface relays are highly compact, lightweight and especially useful when cabinet space is limited. Murr multi-mode relay timers are for use in industrial installations and automation control systems.
Online Support Page: https://community.automationdirect.com/s/?utm_source=L-f5DB44xyQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited about our latest launch of new Optocoupler and Slim Interface Relays, and Multi-mode Relay Timers from the brand MurrElektronik. Murrelektronik optocouplers are used to combine different signal levels or to isolate one signal from another. Optocouplers are similar to relay interfaces, providing an optoelectronic signal transfer between input and output. Optocouplers have a long life span and are suitable for applications with high switching frequencies, even over a long usage period. Murr slim interface relays are highly compact, lightweight and especially useful when cabinet space is limited. Encased in a self-extinguishing plastic housing, these relays offer a long useful life, and are great for PLC automation systems, industrial machines and more. Murr multi-mode relay timers are for use in industrial installations and automation control systems. Features include 35mm DIN rail mount, slim 6.2 mm design and a green LED status indicator. Time ranges are from 0.1 to 300 seconds. The new MurrElektronik relays offer these ratings and have a one year warranty. Learn more by visiting: www.automationdirect.com/relays Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings