https://www.automationdirect.com/c-more-micro (VID-CR-0002)
AutomationDirect's new EA3 series operator touch panels are available in 8 and 10-inch versions.
The EA3 series 8- and 10-inch micro-graphic touch panels are equipped with TFT LCD 800 x 600 pixel displays and a palette of 32K colors for customizing objects, screen backgrounds and displaying bitmap graphics. With 30MB memory, the panels feature seven user-defined function keys, each key with a user-defined red LED indicator. Additional features include a USB type-B programming port, two serial communications ports (15-pin and RJ12) and built-in alarm control setup.
In landscape mode, the panels can display 100 lines of static text, maximum 200 characters wide in portrait mode the screens can display 133 lines of static text, maximum 150 characters wide. The panels also support 40 characters of dynamic text with embedded variables.
The EA3 series panels are UL rated for use on a flat surface of NEMA4/4X enclosures (for indoor use only) panels are powered from a Class 2, 12-24 VDC power supply.
Welcome to Kick-start where you get to see new products here at AutomationDirect. Today, I'm going to show you our newest line of C-More Micro Touch panels. There are two new C-More Micro panels an eight Inch and a 10 inch as well as several new replacement parts and accessories like replacement gaskets mounting clips, function Key labels, and screen protectors. These two new C-More Micro panels have features and benefits like larger screen area, seven hardware function Keys, Rj 12 and 15 pin D-Sub communications ports, and a USH programming port. These new C-More Micro panels are both color TFT touch screens with led backlights. They offer over 32,000 colors and heavy Bright display and can be rotated or mounted in any configuration with great viewing angle. They are ten to Twenty-six volts DC powered and have rugged environmental specs designed for the industrial environment. The new Software features include text entry object, a seven key function key object compared to the five key on older models and a new panel manager. You can find the agency approvals and the specs for these new C-More Micro touch panels on our website at Automationdirect.com and don't forget we sell touch and text panels from three-inch sizes all the way up to 15 inches Check back with us often on automationdirects websites or on youtube.com/automationdirect for more Kickstart videos, and if you're watching with us today on YouTube. Please, let us know what you think about these new C-More Micro touch panels or how you plan to use them in your next application By dropping us a comment down below. Thanks for watching and we hope to see you again soon!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings