Visit www.AutomationDirect.com for products and prices. (VID-PN-0064)
Automation Direct sells countless pneumatic products including convenient push to connect fittings. A wide selection of pneumatic push-to-connect fittings is available for easy termination of flexible tubing. Connections are easily made and can be removed for reuse. We have fittings for any application including changing tubing size and even mating metric tubing or threads with inch tubing or threads. Tough thermoplastic fittings have nickel-plated brass threads and are very affordable. Nickel plated brass fittings have a much higher pressure and temperature rating than thermoplastic and are available with the widest range of inch to metric sizes. Stainless steel fittings are preferred for washdown or other corrosive environments and feature the highest available temperature range. Please visit AutomationDirect.com to view all pneumatic components.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings