Visit www.AutomationDirect.com for products and prices. (VID-CM-0075)
Advantech serial-to-Ethernet Modbus gateways allow isolated serial devices to connect to Ethernet networks for centralized machine communication management. These Modbus gateways provide easy integration of Modbus TCP and RTU networks. They offer two 10/100 Ethernet ports for LAN redundancy, and up to four software-configurable serial ports. In Modbus client mode, up to 16 peer connections are supported per port, and in Server mode up to 32 can be handled, offering a convenient way to consolidate serial data from numerous sources. Users can quickly set up the gateway through a simple, user-friendly web interface. The ZIPLink ZL-CMA9 9-position terminal block to 9-pin D-sub female port adapter is a communication module that provides fast and convenient screw terminal connections for D-sub ports, like those on the Advantech gateways and other serial devices. Simplify your communication projects with these and thousands of other innovative products at automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings