To learn more: https://www.AutomationDirect.com/vision-lighting?utm_source=JY8WfeTlvAQ&utm_medium=VideoTeamDescription
(VID-VIS-0005)
Check out the Barcode/RFID/Vision product category of Wenglor TPL series vision lighting components. Vision lighting provides the proper amount of contrast, brightness, and uniformity to an imaging surface so a good image of the code or object can be achieved. Built using high-quality LEDs, these Wenglor lighting components offer several light color options including white, red, and infrared. Bar lights, ring lights, flat lights, flat dome lights, and a variety of accessories are available.
Online Support Page: https://community.automationdirect.com/s/?utm_source=JY8WfeTlvAQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has multiple options for vision lighting systems with these Wenglor TPL lighting components. Vision lighting provides the proper amount of contrast, brightness, and uniformity to an imaging surface so a good image of the code or object can be achieved. Ring lights come in Red/Cyan or White/Infrared colors. They are available in 80mm and 130mm diameters. The bar lights come in white or infrared LED colors and are available in various lengths as shown. Flat lights are available in white and infrared colors and are available in sizes shown. Flat dome lights consist of a flat light with a hole in the center for the camera to look through. They come in white or infrared colors and are available in these sizes. Bar lights, backlights, and flat dome lights include a 0-10V analog input to allow for dimming. Both bar lights and ring lights offer built-in overdrive protection that safeguards against damage from overcurrent. Accessories include polarized filters, dome adapters, brackets and angle changes for the M-EBAR series that change the illumination angle. The Wenglor TPL vision lighting components are 24VDC, offer these agency approvals (UL, CE) and come with a one-year warranty. Learn more by visiting: https://www.automationdirect.com/vision-lighting Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings