To learn more: https://www.AutomationDirect.com/hmi-panels?utm_source=JVjArMK46-I&utm_medium=VideoTeamDescription
(VID-CR-0033)
AutomationDirect's next generation of C-more HMI: The CM5. The CM5 HMI series offers lower cost, high-performance HMIs in sizes from 4 inches to an impressive 22 inches. These HMIs have an amazing 1.6 GHz processor in the larger units (10” and above), 43 Mbytes of memory, and provide much better trending, extra data storage, faster communication, and improved file types including jpegs.
The C-more HMI programming software can be downloaded for free from the AutomationDirect webstore at https://automationdirect.com/support/software-downloads?utm_source=JVjArMK46-I&utm_medium=VideoTeamDescription
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=JVjArMK46-I&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
At AutomationDirect, we are thrilled to introduce the next generation of our highly popular C-more HMIs - the CM5 series. With sizes ranging from a compact 4 inches to an impressive 22 inches, these HMIs give you the highest performance at AutomationDirect’s lower costs. Boasting up to a blazing-fast 1.6 GHz processor, 43 megabytes of memory, these HMIs deliver unrivaled performance and stunning visuals. But it doesn't stop there! The CM5 panels all come ready to connect you to your system via serial, ethernet and USB and support a host of protocols including Modbus, EtherNet/IP, and the lightweight MQTT(S). Program your CM5 HMIs with our free, powerful and intuitive project design software. Featuring a built-in project simulator and a full library of features, you'll have everything you need at your fingertips to design any project you want. Click here to download the software and test drive it yourself The new C-more CM5 HMIs are available now and come with a two-year warranty Visit automationdirect.com/hmi-panels to learn more Click here to see more Monday Minute Videos Click here to see more products from AutomationDirect
Voted #1 mid-sized employer in Atlanta
Check out our
job openings