Visit www.AutomationDirect.com for products and prices. (VID-CM-0071)
Bring ultra-capable communications to your IO-Link application with the Murrelektronik Premium IO-Link master modules from AutomationDirect. IO-Link masters provide standardized point-to-point connections between smart field devices and controllers such as PLCs. They collect not only process data but also device status, error messages, and other high level data. These Murrelektronic master modules, of course, do all of that but also give the option of using either EtherNet IP or EtherCAT to connect to the higher-level system, as well as IIoT connectivity. Field IO devices may be connected directly to an IO-Link Master through standard M12 sensor cables—forget wiring headaches. For added versatility, IO-Link hubs may be used to aggregate several sensors into one connection back to the master module. AutomationDirect carries these hubs in several configurations featuring M12 or M8 I/O ports. They support discrete, analog, and temperature signals. To find out more about these powerful communications masters, visit automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings