https://www.AutomationDirect.com/c-more?utm_source=IlRf14-BovE&utm_medium=VideoTeamDescription
(VID-CR-0031)
C-more HMI touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC. C-more touch screen panels are available in 6", 7", 8", 10", 12" and 15" color TFT display versions. A headless HMI (no-screen) model is also available for larger display options. C-more HMI programming and configuration software provides a powerful set of tools for developing applications and makes HMI panel setup and programming quick and simple. The C-more programming software (EA9-PGMSW) is a user-friendly, Windows-based graphical editor offering a complete set of control panel objects including pushbuttons, selector switches, pilot lights, text and numeric data displays, bar graph displays, static and dynamic bit-mapped images, and more. C-more HMI software is now a FREE download; a CD is available for purchase on our webstore.
https://community.automationdirect.com/s/?utm_source=IlRf14-BovE&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect now offers C-more HMI programming and configuration software as a free download. C-more HMI touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC by merely touching the screen. You can virtually replace every pushbutton, switch, meter, and other peripheral device with one C-more touch panel. C-more touch screen panels are available in 6", 7", 8", 10", 12" and 15" color TFT display versions. A headless HMI no-screen model is also available for larger or user-defined display options. The C-more HMI configuration software provides a powerful set of tools for developing applications and makes HMI panel setup and programming quick and simple. The C-more programming software is a user-friendly, Windows-based graphical editor for configuring all C-more operator interface panels. The C-more software package offers a complete set of control panel objects including pushbuttons, selector switches, pilot lights, text and numeric data displays, bar graph displays, static and dynamic bit-mapped images, and more. C-more HMI programming software is a FREE download, or a CD is available for $10.50. C-more HMI products have a two-year warranty and are backed by free AutomationDirect award-winning technical support before, during and after the purchase. Learn more by visiting: www.automationdirect.com/c-more Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings