https://www.AutomationDirect.com/inclination-sensors
(VID-SEN-0016)
Inclination sensors have been added to our growing lineup of position transducers. Gefran inclination sensors use cutting-edge MEMS technology to provide reliable and precise tilt angle measurement with respect to gravity. These rugged sensors, suitable for the harshest environments, come in an encapsulated, thermoplastic housing with a high IP67/69K rating. They are available with an integrated cable or M12 quick-disconnect; M12 quick-disconnect models are fully redundant, having two sensors in one housing. They are CE marked and RoHs compliant.
AutomationDirect's Monday Minute AutomationDirect has an extensive lineup of sensors and position transducer products including Gefran's inclination sensors, also known as tilt sensors. Gefran sensors use cutting-edge MEMS technology to provide reliable and precise tilt angle measurement with respect to gravity. These inclination sensors offer robust, high-performance solutions in applications such as agriculture vehicles, earth-moving equipment & cranes as well as automation machinery and robots. The Gefran sensors are rugged and suitable for the harshest environments. They come in encapsulated, thermoplastic housings with a high IP67/69K rating and are available with an integrated cable or M12 quick-disconnect. The M12 quick-disconnect models are fully redundant, having two sensors in one housing. While at it, check out our large offering of quick disconnect cables in 8mm and 12mm sizes, straight and ninety degrees with many lengths and insulation types. The Gefran inclination sensors are CE marked and RoHS compliant and come with a 3-year warranty. Learn more by visiting: https://www.automationdirect.com/inclination-sensors Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings