To learn more: https://www.automationdirect.com/unmanaged-switches?utm_source=H7aABh6OBPI&utm_medium=VideoTeamDescription
(VID-CM-0010)
The Stride unmanaged Industrial Ethernet Switches now offer even more connectivity choices for your Ethernet applications. With the same reliability and performance you’ve come to expect from Stride, the Stride SE2 IP65 series provide users with Ethernet switches capable of withstanding wash down environments directly mounted to machines.
The SE2 switch has been replaced by the SE3-SW5U-N67-T switch with an IP67 rating.
Online Support Page: https://community.automationdirect.com/s/?utm_source=H7aABh6OBPI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Have an Ethernet network that needs to be exposed to wash down environments? The new SE2 IP65 series is an Unmanaged Ethernet switch capable of withstanding wash down environments. These Ip 65 switches come in either 5 or 8 port configuration. The cabling on these switches uses a standard M12 connection. With the power plug being a 4 pin A-Code male port and the Ethernet being a female 4 pin D-Code port, this helps prevent hooking up the wrong cable that could cause damage to the equipment. Please see our website for current cabling options. To maintain the IP 65 rating use the part number, shown here, to cap off any unused ports. These switches have a redundant power supply feature. It allows for 2 separate input supplies each of which can be powered separately by either 12-48 Volts DC or 18- 30 volts AC. The indicators on the left of the power port give status of each of the incoming power supplies. Proper grounding is always important in industrial environments. The grounding is provided by the terminal shown here. With all these features and a 5 year warranty, what are you waiting for? If you need any help with using an Automation Direct Ethernet capable device please contact Automation Direct’s free, award winning support team during regular business hours – they will be happy to help. And don’t forget the forums. There are lots of folks there that love to share their years of experience. Just don’t post and questions directed at Automation Direct’s support staff there, they don’t monitor the forums on a regular basis.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings