To learn more: https://www.AutomationDirect.com/brass-solenoid-valves?utm_source=DBsjSlx2JRA&utm_medium=VideoTeamDescription
(VID-WAT-0001)
NSF certified lead-free brass-bodied water valves from ODE are an excellent choice for food and beverage grade potable water applications.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=DBsjSlx2JRA&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect recently added lead-free brass-bodied NSF Approved Potable Water Solenoid Valves by the brand ODE. Since 1960 ODE has been a leader in designing and manufacturing a complete line of solenoid valves. National Sanitation Foundation certified lead-free brass-bodied water valves from ODE are an excellent choice for food and beverage grade potable water applications where products can be consumed by humans. Two types of these brass solenoid valves are available; direct acting, and pilot control solenoid valves. Both types of valves are 2-port, 2-position, normally closed. Direct acting solenoid valves with G1/8 or G1/4 port sizes are certified NSF/ANSI 169 for use in vending and other potable water applications and where minimum operational pressure is not required. Maximum operating pressure is 580 psi. Solenoid valves with pilot control are NSF/ANSI/CAN 61 certified for use with water and other compatible fluid applications. These NPT port sizes are available. Maximum pressures are 232 - 363 psi. ODE lead-free brass potable water valves have all of these certifications. We offer replacement coils in these voltages. Learn more by visiting: www.automationdirect.com/brass-solenoid-valves Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings