To learn more: https://www.AutomationDirect.com/pneumatics?utm_source=G9g8FVvEDoA&utm_medium=VideoTeamDescription
(VID-PN-0055)
NITRA Pneumatic Automation Link (PAL) series is an electro-pneumatic system that can include electrical I/O or pneumatic valves or both. A system can be controlled by an Ethernet/IP master or direct wiring (for exclusively pneumatic valves). Assemblies are rated for IP65 and are intended to be machine mounted. Power, I/O and network connections are made via standard connectors.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=G9g8FVvEDoA&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is excited about the launch of our newest pneumatic valves from our brand NITRA. The NITRA Pneumatic Automation Link (PAL) electro-pneumatic system series of components from AutomationDirect is a versatile field I/O system that can include electrical I/O or pneumatic valves, or a combination of both. The system can be controlled either by an Ethernet/IP master or direct wiring to the pneumatic valves. All components are rated IP65, intended to be machine mounted, and can be split into multiple subsystems that use only one master connection. Each assembly can support up to 40 I/O modules and 40 valve bases to control the most complex systems. Power, I/O, and network connections are made via standard M8 or M12 connections. All PAL components come with an efficient diagnostic system, have a 1-year warranty and offer these agency approvals. Learn more by visiting https://www.automationdirect.com/pneumatics Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings