https://www.automationdirect.com/overloads (VID-MS-0001)
AutomationDirect's GH15 series of electric contactors now includes larger frame sizes. The new components are available in frames sizes of 79 mm to 145 mm and models are available up to 315 Amps. GH15 series IEC motor controls feature self-lifting pressure plate terminals for quick wiring terminations actuator coils, in 110/220 V and 220/240 V, 60Hz models, accommodate most applications. Now available in IEC sizes ranging from B to TT, GH15 series contactors accommodate up to 250 Hp motors @ 460 VAC. Contactors are 35 mm DIN-rail mountable and panel mountable (larger sizes) to provide fast and easy installation. Backed with a one-year warranty, GH15 series contactors are CE marked, cULus listed, RoHS and REACH compliant. Prices for the GS15 series contactors start at $43.50.
To see the full line of GH15 series contactors, visit: https://www.automationdirect.com/adc/overview/catalog/motor_controls/iec_contactors_-z-_starters_-z-_overloads/gh15_series_contactors_-z-_starters_-z-_overloads
Our FREE AC Motor Practical Guide eBook:
https://www.automationdirect.com/adc/adcliterature/adcliterature#ebook
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new GH15 motor contactor line extension. We were previously offering 45 and 60mm frame sizes. We are now expanding our GH15 contactor line to include 79mm, 110mm, 145mm frame sizes. All the new contactors are available with either 110VAC or 240VAC coil voltages and most will also handle either 110 or 220VDC coil voltages. There are 34 new parts with these contactors, overloads, replacement coils and auxiliary contacts. The GH line of contactors now handle demanding applications spanning continuous current ranges from 9 to 360 Amps. That gives you the ability to control motors up to 250Hp/3phase/460VAC. Impressive, huh? These Industrial Contactors offer 35mm DIN rail mounting and panel mounting for fast installation, have top and side mounted auxiliary contacts, and have self-lifting pressure plate terminals for easy wire connections. While shopping for these new sizes of GH15 series contactors, don't forget the overload relays. We offer over 20 relays specifically sized for motor nameplate amperage ratings of 0.4 to 320Amps. The overloads come in 4 frame sizes and all units come with 1 NO and 1 NC auxiliary contacts. Mounting to the contactors is easy and offer space savings. We also offer auxiliary contacts with a snap on design that makes installation easy and quick. Check out the mechanical interlocks that connect 2 contactors horizontally for forward/reversing applications. You can find the agency approvals and specs for these new GH15contactors on our website at: www.automationdirect.com Don't forget: we sell other contactors, drives, motor controls and accessories as well as motors! Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about these new GH motor contactors or how you plan to use them in your application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings