To learn more: https://www.AutomationDirect.com/drives?utm_source=FriHdhMXI9U&utm_medium=VideoTeamDescription
(VID-DR-0370)
These high-performance CFW500 VFDs from AutomationDirect offer a wide range of capabilities at a budget-friendly price that's tough to beat! Learn all about it in this quick family overview.
Online Support Page: https://community.automationdirect.com/s/?utm_source=FriHdhMXI9U&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
The WEG CFW 500 is a feature-rich, variable frequency drive family that's available in 230V from a quarter to 40hp with some in multiple sizes, and some that can be run off of single phase. And, 460V drives through 150hp. There's even IP66 or NEMA 4X 230V versions through 10hp and 460V IP66 drives through 20hp for your wash down and outdoor applications. And every one of those is available with a built-in disconnect. That's right, you don't have to spend time, money, or real estate adding an external IP66-rated disconnect. You can order your CFW500 drive with one already built in. So with true closed loop flux vector, and closed loop torque control, a built-in PLC, and options like a dedicated safe torque off module, lots of I/O and COM models to choose from, IP20 Drive NEMA 1 kits that are easy to install to protect your drive from falling debris. A full alphanumeric remote keypad, fan kits that are super easy to remove and replace, free configuration and monitoring software, and a pump genius wizard that helps you build and configure a wide variety of pumping systems. Well, you can see why the CFW 500 drives are such great, cost-effective performers for most of your variable frequency drive needs. And with fast two-day shipping, free shipping on orders over 49 dollars, free support, free video tutorials, and a 45-day money back guarantee, well, you have nothing to lose. Try one today at automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings