To learn more: https://www.AutomationDirect.com/safety-laser-scanners?utm_source=FT5WGhWWNv8&utm_medium=VideoTeamDescription
(VID-SA-0031)
These safety laser scanners offer an ingenious, cost-effective way to protect an entire area. This can be a static application such as a robot cell or the area surrounding a moving device such as an AGV. They are ideal for providing safe access to potentially dangerous locations or areas. These laser area scanners are configurable and feature a 275-degree viewing window that allows for several user-defined zones of protection. I/O and dust filtering are other options configurable through the unit's GUI. Mounting brackets and replacement windows are available for these scanners. These new Datalogic Safety Laser Scanners have a 3-year warranty.
Online Support Page: https://community.automationdirect.com/s/?utm_source=FT5WGhWWNv8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect just added more safety products with the new addition of Safety Laser Scanners by the brand Datalogic. Safety laser scanners offer an ingenious, cost-effective way to protect an entire area. This can be a static application such as a robot cell or the area surrounding a moving device such as an Automated Guided Vehicle (AGV). They are ideal for providing safe access to potentially dangerous locations or areas. These laser area scanners are configurable and feature a 275-degree viewing window that allows for several user-defined zones of protection. I/O and dust filtering are other options configurable through the unit s GUI. They come with M12 quick disconnect cable connections. Mounting brackets and replacement windows are available. These new Datalogic Safety Laser Scanners have a 3-year warranty and carry these agency certifications. Learn more by visiting: automationdirect.com/safety-laser-scanners Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings