Visit www.AutomationDirect.com for products and prices. (VID-WD-0050)
Keeping electrical cables organized and protected from damage is crucial. AutomationDirect is proud to offer ultra-rugged steel wireways from Hammond for maximum protection. The CW series is carbon steel, NEMA 1-rated lay-in wireways and is available with or without knockouts. The 1485 series is CW’s big brother, offering the same easy lay-in installation, but boasting a NEMA 12 rating Want optimal protection? The 1487 series is pull-through wireways, and is available in NEMA 12-rated carbon steel or NEMA 4, 4X, or 12-rated 304 stainless steel. Also available are all the fittings and accessories you need to make your installation and layout perfect. Protect your electrical system today with Hammond and AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings