SureServo Strain Wave Gearbox Explained from AutomationDirect


Related Products

HPGA063-50A1
HPGA063-50A1 Thumbnail
HPGA063-80A1
HPGA063-80A1 Thumbnail
HPGA063-100A1
HPGA063-100A1 Thumbnail
HPGCN17-505M
HPGCN17-505M Thumbnail
HPGCN17-805M
HPGCN17-805M Thumbnail
HPGCN17-1005M
HPGCN17-1005M Thumbnail
HPGA073-50A2
HPGA073-50A2 Thumbnail
HPGA073-80A2
HPGA073-80A2 Thumbnail
HPGA073-100A2
HPGA073-100A2 Thumbnail
HPGA073-120A2
HPGA073-120A2 Thumbnail
HPGA073-160A2
HPGA073-160A2 Thumbnail
HPGCN23-5025
HPGCN23-5025 Thumbnail
HPGCN23-8025
HPGCN23-8025 Thumbnail
HPGCN23-10025
HPGCN23-10025 Thumbnail
HPGCN23-12025
HPGCN23-12025 Thumbnail
HPGCN23-16025
HPGCN23-16025 Thumbnail
HPGA088-50A3
HPGA088-50A3 Thumbnail
HPGA088-80A3
HPGA088-80A3 Thumbnail
HPGA088-100A3
HPGA088-100A3 Thumbnail
HPGA088-120A3
HPGA088-120A3 Thumbnail
HPGA088-160A3
HPGA088-160A3 Thumbnail
HPGCN34-5050
HPGCN34-5050 Thumbnail
HPGCN34-8050
HPGCN34-8050 Thumbnail
HPGCN34-10050
HPGCN34-10050 Thumbnail
HPGCN34-12050
HPGCN34-12050 Thumbnail
HPGCN34-16050
HPGCN34-16050 Thumbnail
HPGA116-50A4
HPGA116-50A4 Thumbnail
HPGA116-80A4
HPGA116-80A4 Thumbnail
HPGA116-100A4
HPGA116-100A4 Thumbnail
HPGA116-135A4
HPGA116-135A4 Thumbnail
HPGA116-160A4
HPGA116-160A4 Thumbnail
HPGA116-200A4
HPGA116-200A4 Thumbnail
HPGA116-50A5
HPGA116-50A5 Thumbnail
HPGA116-80A5
HPGA116-80A5 Thumbnail
HPGA116-100A5
HPGA116-100A5 Thumbnail
HPGA116-135A5
HPGA116-135A5 Thumbnail
HPGA116-160A5
HPGA116-160A5 Thumbnail
HPGA116-200A5
HPGA116-200A5 Thumbnail


To learn more: https://www.AutomationDirect.com/power-transmission?utm_source=F0t0l6nRV24&utm_medium=VideoTeamDescription

(VID-PT-0009)

Have you ever wondered how a Strain Wave (Also known as a Harmonic Drive) works? Take a peek inside with this amazing animation. You will learn why these gearboxes have zero backlash and and incredible gear ratios

all with super reliability!

Online Support Page: https://community.automationdirect.com/s/?utm_source=F0t0l6nRV24&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

The SureGear Strain Wave Gearboxes get huge gear reductions in a very compact size. How do they do that? Well, let’s take a peek inside. There are only three components involved: the circular spline, the flex spline, and the wave generator. The circular spline is mounted to the housing of the gearbox and is stationary. The flex spline is mounted to the output shaft. But, it’s smaller than the circular spline. The wave generator is an elliptical bearing, so it engages the flex spline and the circular spline in these two regions. The input shaft rotates the wave generator which meshes the flex splines gear teeth with the circular spline. But because the flex spline has two fewer teeth - look what happens: the flex spline and output shaft rotate two teeth relative to the base for each full rotation of the input shaft. And that’s how the Strain Wave gearbox gets such huge gear ratios in such a small package. To change the gear ratio, you just change the number of teeth – no need to change the sizes of gears or add extra stages like we do with planetary gearboxes. And since there are only the two moving parts, they are super reliable. Unlike traditional gearboxes where only one tooth is engaged at a time, the strain wave gearboxes have 30 to 40 percent of the teeth engaged at all times which explains how they are able to get such high torques with such small teeth! Lots of little teeth engaged gets you the same torque as one big tooth. And the best part? ZERO backlash. Again, because all these little teeth are engaged at all times, when you reverse the motor you get an instant response – no more waiting for the gears to re-mesh and start working again when you reverse the motor. And all of that makes these gearboxes super-efficient and low noise. So with free CAD models, free award-winning tech support, in-stock ready-to-ship parts, free shipping on all orders over 49 bucks, and a 30-day no-questions-asked money back guarantee – you have nothing to lose! Try one today at: AutomationDirect.com.



No data returned!
An error has occurred! Please contact support
Videos Home > SureServo Strain Wave Gearbox Explained from AutomationDirect