https://www.automationdirect.com/safety-relays?utm_source=EkfWRuvckDw&utm_medium=VideoTeamDescription
(VID-SA-0041)
Automation Direct offers standstill monitoring relays and relay extension modules from Dold. Standstill monitoring allows detection of standstill conditions on a motor to ensure personnel and machine safety. We also offer Dold safety relay extension modules to increase the outputs of your safety system. Models with up to 7 NO safety contacts and 1 NC monitoring contact are available!
Online Support Page: https://community.automationdirect.com/s/?utm_source=EkfWRuvckDw&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
dold safety relays
Monday Minute at AutomationDirect. AutomationDirect has many options for safety relay modules from Dold. The UG6946 series allows standstill monitoring for safety motion applications, without the need for additional external sensors. Unlike other standstill monitors, this device doesn’t require a safe rated encoder or pulse counter to detect a stopped motor, reducing system cost and removing potential failure points. AutomationDirect offers options for a traditional motor starter as well as for VFD or servo applications. This series is smaller than our LH series and allows a muting option on certain models. The UG6929 series of relay extension modules works with nearly any safety relay to allow additional safety outputs to be added to a safety system. This is very useful if you need to add extra safety devices to a relay that is already at capacity. Because these modules are DIN rail mountable, they can be mounted next to existing relays and be added to the system with minimal additional wiring or headache. New options allow up to 7 normally open safety outputs and 1 normally closed monitoring output. If you need standstill monitoring with minimal failure points or additional safety outputs in your system, the Dold safety relay lineup will fit the bill! To see more Monday Minute videos click here. To see more information on Dold Safety Relays click here. To subscribe to our YouTube channel click here.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings