To learn more: https://www.AutomationDirect.com/productivity-open?utm_source=EajTmM4t8KM&utm_medium=VideoTeamDescription
(VID-PA-0010)
The P1AM-SERIAL is a 2-port serial communications shield that provides a reliable interface between the ProOpen controller and serial networks/devices. It is housed in an industrialized Arduino MKR form factor and each 4-pin port supports RS-232 or RS-485 communication.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=EajTmM4t8KM&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect’s ProductivityOpen Arduino-based controller line offers controller shields and I/O options for industrial applications. In addition to general-purpose I/O shields, there are many specialized options including a 2-port communications shield that provides a reliable interface between the ProOpen controller and serial networks/devices. The P1AM-SERIAL is housed in an industrialized Arduino MKR form factor and each 4-pin port supports RS-232 or RS-485 communications. We’ve included multiple code samples in the library. Click here to view Productivity Open products for your applications. Click here to see more Monday Minute videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings