https://www.AutomationDirect.com/temp-sensor-wire
(VID-WD-0031)
We just added more Type J and Type K thermocouple extension wires to bring our customers more selections to fulfill their wiring needs. Type J and Type K thermocouple extension wire allows the connection of multiple field sensors to operating instrumentation or PLC input cards with one run versus having to install multiple extension wires. These wires are available in 20AWG or 16AWG sizes with 2, 4 or 8 conductors/twisted pairs, in shielded or unshielded versions, and have alphanumeric printing on the conductors that makes it easy to identify the pairs for installation and troubleshooting. These wires are UL PLTC rated, and are approved for Class I, Division 2 Hazardous Locations and can be ordered cut to length in 1-foot increments with a 20ft minimum.
Thermocouple extension wire is made in the USA.
AutomationDirect's Monday Minute AutomationDirect has added more choices to their selection of cut-to-length Type J and Type K thermocouple extension wire. Thermocouple extension wire helps maintain signal integrity when thermocouple signals are required to travel long distances to reach operating instrumentation or PLC input cards. 14 new wire additions include 20AWG and 16AWG sizes with two conductors in shielded or unshielded versions jacketed with extruded PVC and extruded FEP Teflon insulation. These wires are available with standard ASTM/ANSI color codes, are UL PLTC rated, and are approved for Class I, Division 2 hazardous locations. The new thermocouple extension wire can be ordered cut to length in 1-foot increments with a 20ft minimum and is made in the USA. Multi-pair thermocouple extension cable is also available for connections to multiple temperature sensors using only one cable run. We also offer other thermocouple extensions, multi-pare thermocouple extensions and RTD wire for all of your temperature measuring and monitoring needs. Learn more by visiting: https://www.automationdirect.com/temp-sensor-wire Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings