Visit www.AutomationDirect.com for products and prices. (VID-CM-0076)
AutomationDirect brings you AchieVe indoor fiber optic Ethernet patch cables. Available in lengths from 1 to 10 meters, these 2 core duplex cables feature a 4-layer metal-free construction. Multimode fiber is wrapped with a LSZH buffer tube, then a layer of super strong aramid yarn and an outer jacket, also LSZH, that meets UL94V-0 flammability standards. Self-extinguishing, halogen-free, and emitting no corrosive combustion gasses, AchieVe low fire load cables are perfect for applications with high safety requirements. These highly flexible, lightweight, durable cables are offered in 4 types, depending on the bandwidth and data performance capacity you need. OM1 cables feature a variety of connector combinations. OM2s connect SC to LC ports. OM3 and OM4 models have LC connectors at both ends. For more information, visit our webstore at automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings