To learn more: https://www.AutomationDirect.com/process-controllers?utm_source=Dodm4h0TCxE&utm_medium=VideoTeamDescription
(VID-PS-0039)
AutomationDirect offers a full line of process control and measurement devices from brands like Endress Hauser, Flowline, AchieVe, Optris, ProSense, and more! Check out some of the latest pressure sensors, temperature sensors, level sensors, and flow sensors AutomationDirect has to offer.
Online Support Page: https://community.automationdirect.com/s/?utm_source=Dodm4h0TCxE&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers a full line of process control and measurement devices from brands like Endress Hauser, Flowline, AchieVe, Optris, ProSense, and more! Check out some of the latest pressure sensors, temperature sensors, level sensors, and flow sensors AutomationDirect has to offer. Here, we have the Endress Hauser Cerabar PMP series of hygienic pressure sensors. These hygienic pressure sensors have a fully welded stainless steel connection for applications such as food and beverage, pharmaceuticals, petrochemicals, and more. They are available in ranges up to 600 psig with a 4-20mA output with IO-Link compatibility in some models. Next is this Radar Level Sensor from Flowline. The Flowline LR80 EchoBeam is a general-purpose radar sensor that provides level sensing up to 32.8 feet (or 10 meters) depending on media type. The EchoBeam is designed to measure liquids and solids and provides a 4-20mA output. It works well in applications measuring pellets, grain, powder, aggregates, and liquids. The Flowline LevelTap app can connect over Bluetooth for easy configuration and status. Check out these ProSense thermistor temperature sensors and room temperature sensors. The thermistor temperature sensors come in a wide range of probes to meet the demands of several applications. They are NTC 10K type 3 thermistors with a negative temperature coefficient. Thermistors give you the accuracy of an RTD at the lower price of a thermocouple. Probes are available in round connection head, junction box, lead wire, bolt-on ring, or attached plug styles. These room temperature sensors are offered in thermistor, RTD, or thermocouple types. Last, we have the ProSense FSC Series of Mechatronic Digital Flow Sensors. These flow sensors monitor liquid media and can measure up to 50 GPM and temperature measurements up to 212 degrees Fahrenheit. They are made of Stainless steel and available with 3/4, 1, or 1-1/2 FNPT process connections. They provide two analog, frequency, or switch outputs based on flow or temperature. Don't forget to pick up quick disconnect cables and mounting accessories to go with these products. To learn more about these products visit: automationdirect.com/process-controllers.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings