To learn more: https://www.automationdirect.com/productivity?utm_source=DawPr_XLr9E&utm_medium=VideoTeamDescription
(VID-PLC-0005)
The Productivity line of PLCs offers many features that will allow you to break free from expensive and budget consuming vendors. Let’s face it, some well-known PLC vendors have been around for a long time and their high-dollar control solutions do offer some advantages, but many times their controllers are simply overkill and overpriced for the job at hand. For those times, many have found the high-value, high-performance Productivity series of controllers to be a suitable replacement. Not only do Productivity series PLCs provide numerous hardware and software features, like tag name based functionality, they also come with FREE PLC programming software and the hassle-free support many customers are looking for.
Online Support Page: https://community.automationdirect.com/s/?utm_source=DawPr_XLr9E&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
The Productivity family of PLCs is your affordable option for modern tag-based controls. This scalable PLC family offers the performance you need with a low cost of ownership and features like free Tag based programming software, Built-in Datalogging, hassle-free technical support, and 30 days of free online Training. With these features and the affordability of these PLCs, you can finally break away from the costly software and support contracts, that do nothing but reduce your bottom line. The Productivity family consists of three platforms. They are all programmed using the same free user-friendly programming suit and even converting your project between each of these PLCs is as simple as a few clicks of the mouse. Making scaling your project up or down, easy, and your development time minimal. Which Productivity is right for you? This comes down to Input and output count mainly. If you need a larger Enterprise system, the P3000 or the P2000, would be your choice. With the Use of expansion I/O, you can grow your system, to meet your expansive Control system demands. Both PLCs also offer CPU and analog data displays, integration of the GS VFD Drive natively to the PLC, and more built-in communication options than their little brother the P1000. Now, if you need a powerful PLC but do not need Remote Expansion I/O or high I/O counts, then the Productivity 1000 is your perfect Micro PLC choice. With P1000 you get all the power of the Productivity Suite in a price that can fit into even the smallest of budgets. Each of these PLCs offer extensive Discrete, Relay, analog input and output options. The P2000 and the P3000 does offer specialized expansion modules like Serial, High-speed input and High-speed Output modules. To see more information, on these PLCs, please follow this link. To view more videos on this PLC Family, please select here and don’t forget to subscribe to our YouTube channel for upcoming products and solutions.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings