https://www.AutomationDirect.com/light-curtains-reer
(VID-SA-0029)
The new Safegate non-muting Type 4 access control barrier safety light curtains protect a wide range of industrial applications that do not require muting functionality. Sender/receiver or active/passive pair versions are available with 24 VDC input, 300 or 400mm resolution and 0-8m or 0-12m operating distances. ReeR Safegate non-muting light curtains are IP65/IP67 rated. Mirrors and protective columns are available to complete the installation. These light curtains come with a 1-year warranty.
Monday Minute at AutomationDirect. AutomationDirect recently launched more safety light curtains from the brand ReeR. AutomationDirect has added new Safegate non-muting Type 4 access control barrier safety light curtains designed to protect a wide range of industrial applications that do not require muting functionality. Sender/receiver or active/passive pair versions, that reduce wiring are available with 24 VDC input, 300 or 400mm resolution and 0-8m or 0-12m operating distances. ReeR Safegate non-muting light curtains are IP65/IP67 rated. Mirrors and protective columns are available to complete the installation. These new ReeR light curtains come with a 1-year warranty. Learn more by visiting: https://www.automationdirect.com/light-curtains-reer Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings