Visit www.AutomationDirect.com for products and up to date prices.
(VID-PS-0027)
AutomationDirect offers hundreds of temperature sensors and transmitters from brands like AutomationDirect, Optris, and ProSense. These ProSense XTD2 and XTH2 series of universal programmable temperature transmitters are ideal for a wide range of industrial applications and can be used with a variety of sensors and process inputs. The ProSense XTD2 series are DIN rail-mounted and XTH2 series are head-mounted offering you several mounting options. They provide a linearized 2-wire current loop output that can be configured for 4 to 20 mA or 20 to 4 mA. Download and use the free ProSense field device configuration software and an XT-USB cable for easy setup (purchased separately). There are several accessories also available for the XTH2 head mount units as shown. These ProSense units offer these agency approvals and come with a one year warranty.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings