To learn more: https://www.automationdirect.com/valves?utm_source=DBsjSlx2JRA&utm_medium=VideoTeamDescription
(VID-PN-0072)
Automation Direct sells countless valves for water, pneumatics and other media to fit most any application. StackFlow from CITO Products are a robust series of American made modular process valves.
Online Support Page: https://community.automationdirect.com/s/contactsupport?utm_source=DBsjSlx2JRA&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect sells countless valves for water, pneumatics, and other media to fit almost any application. StackFlow from CITO Products is a robust series of American-made modular process valves. Body sections can stack together to form a valve bank assembly with common inlets at each end and outlets discharging at the bottom of the assembly. Distribution block, manual ball valve, and solenoid diaphragm valve models are available and can all be mixed in the same assembly. All components feature high flow capacity, glass-filled nylon bodies compatible with water, coolants, and oils. CITO StackShort and StackFlow manual valves are high-quality ball valves. Models are available with a temperature gauge and with a flow indicator or both. Flow control and check valves can also be added. Input and output ports are available separately to allow you to customize your installation. CITO StackValve solenoid valves are robust diaphragm process valves with a high flow coefficient. The modular design allows them to be combined with other manual or solenoid valves to share a common fluid supply. You can order 120V or 24V solenoids to fit your needs. The really cool feature of these valves is that you can make any valve or distribution block the size you need, by selecting an outlet port adapter in sizes from 1/8” NPT up to 1” NPT. There are even multi-port adapters available for some sizes. And you can add additional features like flow control, check valves, and flow indicators where needed. Click here to see all valves. Click here to see our award-winning support options and click here to subscribe.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings