To learn more: https://www.AutomationDirect.com/vision-lighting?utm_source=CNzoxSU23iM&utm_medium=VideoTeamDescription
(VID-LI-0003)
The WenglorTPL M-Ebar bar light is a very versatile machine vision lighting solution. Check out this video to learn more about this product, its uses, and accessories you can purchase today at AutomationDirect.com!
Online Support Page: https://community.automationdirect.com/s/?utm_source=CNzoxSU23iM&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers four types of machine vision lighting solutions from WenglorTPL. These include bar lights, ring lights, backlights, and flat dome lights. In this video, we’ll be covering the Wenglor TPL M-Ebar bar light. The Wenglor TPL M-Ebar is a very versatile machine vision lighting solution. It utilizes high-power LEDs to help create the best contrast for image processing. They can be used to create different types of lighting schemes depending on your needs. These include bright field, dark field, or dome effect. For more information on lighting principles, check out the first video in this series! We carry the M-Ebar in 4 lengths: 125mm, 250mm, 375mm, and 500mm. These can be wired for continuous or strobe lighting modes. We currently offer this bar light in infrared and white light. These are powered by a 24VDC power supply and use an m12, 5-pin for easy wiring! The Wenglor M-Ebar can be adapted to any application using a wide array of angle changers to decrease hot and dark spots in the camera. These do not change the IP rating on the lights and are clipped into place in seconds. To change out the angle changes, take a small screwdriver and unclip along the edges. One small change can make a huge difference! Once in place, test your device to find the highest contrast possible for maximum performance. You can even use different angle changers in one M-Ebar, allowing you to get the exact lighting you need! This adaptability makes the M-Ebar perfect for most machine vision lighting applications. We also offer a mount for your M-Ebar, the Wenglor TPL Vision bar clamp! This aluminum clamp is perfect for T-slot applications! The M-Ebar Bar has two T-nuts on the back of the device. Unscrew the clamp and insert the two screws from the pack into the top part of the clamp. Once tightened with the T-nuts, put the clamp back together and insert the large screw with a T-nut. Slide into your desired position, tighten the screw, and you’re ready! For more information about these M-Ebar lights and accessories, please visit us at AutomationDirect.com/vision-lighting. Click here to learn more about our WenglorTPL vision lighting solutions. Click here to see more videos from AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings