To learn more: https://www.AutomationDirect.com/interlock-safety-switch?utm_source=CJX36hHDF1s&utm_medium=VideoTeamDescription
(VID-SA-0044)
Check out these solenoid locking tongue interlock safety switches and RFID-coded solenoid locking tongue interlock safety switches. All switches have a 1200N holding force and require the solenoid to be energized to unlock the switch. The RFID-coded models are uniquely coded for additional tamper resistance.
Online Support Page: https://community.automationdirect.com/s/?utm_source=CJX36hHDF1s&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers an extensive lineup of over a thousand machine safety products for replacement and new system builds. Check out the Comepi brand of safety limit switches and interlock safety switches that AutomationDirect offers at competitive prices. These Solenoid Locking RFID Tongue Interlock Safety Switches are robust safety switches that prevent unauthorized bypass. The RFID-coded models are uniquely coded for additional tamper resistance and offered in 0-degree up to 270-degree fixed heads. These Safety Tongue Switches provide visible operation, 360-degree adjustable heads, have conduit opening and have immunity to electromagnetic disturbances. They are available in thermoplastic or zinc alloy bodies in many housing sizes. These Safety Solenoid Locking Switches have a 90-degree adjustable head and have dual circuits to monitor the actuator and utilize a locking solenoid that will hold the key until energized to release. AutomationDirect also offers Comepi hinge interlock safety switches that offer visible operation, and come in various body styles with several hinge and lever options . These Comepi safety switches all come with a one-year warranty. Learn more by visiting: automationdirect.com/interlock-safety-switch Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings