Visit www.AutomationDirect.com for products and prices. (VID-MS-0041)
AutomationDirect carries Schneider Electric’s Easy TeSys series manual motor controllers, contactors, thermal overload relays and accessories. The Easy TeSys IEC manual motor controllers are compact and easy to use. Push button operated, they are available in ratings up to 32 amps and act as a disconnect, controller, thermal overload relay, and branch circuit protection – all in one! Pair these motor controllers with the Easy TeSys motor controller enclosures for a fully enclosed solution The compact Easy TeSys IEC magnetic contactors install easily. They are available in a range of HP ratings and coil voltages. All feature a built-in aux contact and boast a one million cycle life expectancy. Contactors are easily paired with the Easy TeSys IEC thermal overload relays. Available in ratings up to 32 amps and with adjustable current ranges, these OLRs protect against overloads, phase failures, and long starting times. To learn more about the TeSys series, visit www.automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings