https://www.AutomationDirect.com/helical-rack-pinions?utm_source=BUV2CoYK8eE&utm_medium=VideoTeamDescription
(VID-PT-0007)
Rack and Pinions are mechanical gear components that convert rotary motion into linear motion. High precision Helical Gear Teeth, on both the Rack and Pinion, provide smooth and quiet linear motion. These pinions are designed to be mounted to the output shaft of our SureGear stepper or servo gearboxes, and also work with other popular brands. They are hardened and work with ISO 10 hardened racks.
Online Support Page: https://community.automationdirect.com/s/?utm_source=BUV2CoYK8eE&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect is proud to launch new helical racks and pinions from the brand GAM. These new GAM helical racks and pinions, along with our broad gearbox offering, provide a complete linear solution. Rack and pinion systems are a type of linear actuator consisting of a rotating pinion that drives a linear rack, converting rotary motion to linear motion. High-precision helical racks provide smooth, quiet operation. Multiple rack sections can be installed to get the length needed for your application. Racks are available in various module pitches and number of teeth per section. The helical pinions can be mounted to the output shaft of our SureGear stepper or servo gearboxes, and also work with other popular brands. They are hardened to work with ISO 10 hardened racks. Keyed shaft, bolt-through and set screw style models are available in various pitches and number of teeth. Components with module pitches of 1.5, 2.0 and 3.0 are available. These GAM rack and pinion components have a 1-year warranty. Learn more by visiting: www.automationdirect.com/helical-rack-pinions Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings