To learn more: https://www.AutomationDirect.com/timing-belts?utm_source=BSXxFdkpFZ8&utm_medium=VideoTeamDescription
(VID-MC-0039)
SureMotion High-Torque Drive belts are an excellent choice for drives requiring premium efficiency or synchronous operation and higher power capacity than trapezoidal timing belts. Use them on conveyors, industrial equipment, machine tools, hand power tools, and agricultural equipment where high power density is needed.
Online Support Page: https://community.automationdirect.com/s/?utm_source=BSXxFdkpFZ8&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Monday Minute at AutomationDirect. AutomationDirect now offers a line of High Torque Belts from our brand SureMotion. Synchronous drive belts and pulleys utilize teeth to prevent slippage and unwanted speed variations. AutomationDirect SureMotion 5M and 8M high torque synchronous drive/timing belts have a curvilinear HTD tooth profile which allows the belts to have a much larger pulley contact area for improved performance. The chloroprene belt body is heat and ozone resistant with a high tooth shear resistance. Fiberglass tensile cord provides high dimensional stability and maximum flexibility. The nylon tooth cover provides durability, wear resistance and increased power capacity. Belt operating temperature range is -13/+185 degrees Fahrenheit. SureMotion timing belts are an excellent choice for many industrial applications. Belt widths from 9mm to 30mm and circumferences from 180mm to 4400mm and pitch sizes are available in 5 and 8 mm with 2 different popular widths offered for each pitch size. Priced from $5.50, AutomationDirect SureMotion high torque drive/timing belts conform to ARPM standard IP-27 and have a 1-year warranty. Learn more by visiting: www.automationdirect.com/timing-belts Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings