To learn more: https://www.AutomationDirect.com/drives?utm_source=BQExYjA4PLQ&utm_medium=VideoTeamDescription
(VID-DR-0298)
Take a quick peek at this amazing NEMA 4x Variable Frequency Drive from AutomationDirect to see how little money you need to get a full featured drive that will work in wet environments!
Online Support Page: https://community.automationdirect.com/s/?utm_source=BQExYjA4PLQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect’s Ironhorse ACN family of Variable Frequency Drives are ALL NEMA4X Rated! Which means … they will provide indoor protection against corrosion, windblown dust and rain, splashing water, hose directed water and are undamaged by ice forming on the enclosure. Every Iron Horse ACN Drive is available WITH a built-in disconnect that’s lockable. That saves you space, money, and the hassle of having to add your own external NEMA4X rated disconnect. Ironhorse ACN Drives are available in 230 Volts through 20 horsepower … AND …460 Volts through 30 horsepower to meet all your small to mid-sized applications. And every ACN drive can be run on single phase with appropriate de-rating. So with high end features like a full text, remote LCD keypad, STO, built-in control logic for simple applications, low prices, Free shipping on all orders over $49 bucks, FREE Tech support, FREE Tutorial Videos, and a 30 day no questions asked moneyback guarantee … you have nothing to lose! Try one today … at … AuomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings