Visit www.AutomationDirect.com for products and prices.
(VID-PA-0014)
All of the creative possibilities of the Arduino platform and all of the proven industrial capability of the AutomationDirect Productivity PLC line marry perfectly in the Productivity Open P1AM-200. Built around the Atmel SAMD51P20 microcontroller, the P1AM-200 can be programmed in C++ using the Arduino Integrated Development Environment or in CircuitPython using any text editor. And, loading new programs is as easy as copying a text file to a flash drive. The P1AM-200 CPU interfaces with all Productivity 1000 series I/O modules, including the 5v TTL-level 8-point input and output modules. Up to eight I/O modules can be stacked on the right side of the CPU, while most Arduino MKR form factor shields can be connected to the left side, providing amazingly flexible I/O configurations to go along with the fantastic built-in processing power and memory. For more information on the Arduino based Productivity Open, visit automationdirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings