Visit www.AutomationDirect.com for products and prices. (VID-PN-0039)
AutomationDirect.com offers a large selection of pneumatic valves from many brands. Metal Work is a trusted name in pneumatics and the Series 70 line offers great value in many styles of valves and associated hardware. Manual, air-pilot, and solenoid-operated pneumatic valves are used throughout compressed air systems to turn air on or off. The mechanically operated valves, limit switch style and operator-actuated styles can be used in place of electrical switches where electrical wiring or control is unnecessary or not desired. Solenoid coils for electrically operated valves are ordered separately to allow you to order the correct voltage for your application from 12VDC to 220VAC. We also offer a full line of manifolds and accessories. Please visit automationdirect.com/valves
Voted #1 mid-sized employer in Atlanta
Check out our
job openings