Visit www.AutomationDirect.com for products and prices. (VID-EN-0025)
AutomationDirect has added additional AttaBox Heartland and Heartland SL series polycarbonate wall-mount single-door enclosures. These enclosures are available in various sizes with an opaque or smoked transparent door, and either polycarbonate or stainless steel latches. The new AttaBox Heartland SL series enclosures have shallower depths than their Heartland series counterparts. The Heartland series now includes models with mounting flanges instead of mounting feet, as well as models with an internal shelf suitable for batteries or other horizontal-mounted components. AttaBox Commander series polycarbonate pushbutton enclosures now include one- and two-hole models with safety yellow covers and black bodies. As with the standard gray models, these are available with either 22mm or 30mm pushbutton holes, and carry five NEMA ratings. In addition, more aluminum and ABS plastic, solid and side-mount subpanels for use with select AttaBox and Stahlin enclosures have been added. New accessories include replacement mounting flanges, shelves, HMI covers, and more! To learn more about these new additions visit us at AutomationDirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings