Visit www.AutomationDirect.com for products and prices. (VID-EN-0030)
Saginaw’s Next Gen freestanding enclosures are here, and available now at AutomationDirect! These enclosures are available in carbon steel or stainless steel, in various NEMA ratings and sizes. This line includes modular enclosure bays that can be bolted together to assemble a full freestanding enclosure with as many bays and doors to fit your specific application. Left and right bays with one side open and a center bay with both sides open are available. This modular system includes disconnect enclosure bays to add a disconnect to the system, barriers to isolate bays from the adjoining bays, and filler plates to connect subpanels across adjacent bays. The Saginaw NextGen freestanding enclosure line also includes complete disconnect enclosures for applications where multi-door enclosures aren’t required. Don’t forget to add in accessories with subpanels, DIN rail, gaskets, interlocks, and more! Visit us online at AutomationDirect.com to learn more and order yours today!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings