Visit www.AutomationDirect.com for products and prices. (VID-LE-0019)
AutomationDirect offers many brands and styles of level sensors and switches like this Endress+Hauser Nivector and Liquipoint series of capacitive level switches. The Nivector FTI26 series is available in rugged polycarbonate or stainless-steel housings, detects powders or fine-grained bulk solids in silos, hoppers, and bins. Stainless-steel versions are FDA compliant and marked with the 3-A symbol for food industry hygienic applications. Select models are CSA approved for hazardous locations. The Liquipoint FTW23 series, developed and built for the food industry, detects water-based liquids in storage tanks, mixing vessels, and pipes. These switches are FDA compliant and marked with the 3-A symbol for food and beverage industry hygienic applications. Both Endress+Hauser point level capacitive switches offer IO-Link compatible models, carry these agency approvals and come with a 1-year warranty.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings