IDEM Safety Switches from AutomationDirect


Related Products

GLM-143002
GLM-143002 Thumbnail
GLM-143051
GLM-143051 Thumbnail
GLM-143053
GLM-143053 Thumbnail
GLM-143057
GLM-143057 Thumbnail
GLM-143067-AS
GLM-143067-AS Thumbnail
GLM-143067-BS
GLM-143067-BS Thumbnail
GLS-142002
GLS-142002 Thumbnail
GLS-142051
GLS-142051 Thumbnail
GLS-142053
GLS-142053 Thumbnail
GLS-142063
GLS-142063 Thumbnail
GLS-142075-AS
GLS-142075-AS Thumbnail
GLS-142075-BS
GLS-142075-BS Thumbnail
GLS-SS-144002
GLS-SS-144002 Thumbnail
GLS-SS-144004
GLS-SS-144004 Thumbnail
GLS-SS-144014
GLS-SS-144014 Thumbnail
GLS-SS-144020-AS
GLS-SS-144020-AS Thumbnail
GLS-SS-144020-BS
GLS-SS-144020-BS Thumbnail
IDIS-190051
IDIS-190051 Thumbnail
IDIS-190055
IDIS-190055 Thumbnail
IDIS-190059
IDIS-190059 Thumbnail
IDIS-192002
IDIS-192002 Thumbnail
IDIS-192005
IDIS-192005 Thumbnail
IDIS-192008
IDIS-192008 Thumbnail
K-15-207002
K-15-207002 Thumbnail
K-15-207002-SS
K-15-207002-SS Thumbnail
K-15-207005
K-15-207005 Thumbnail
KM-203002
KM-203002 Thumbnail
KM-203002-SS
KM-203002-SS Thumbnail
KM-203008
KM-203008 Thumbnail
KM-203008-SS
KM-203008-SS Thumbnail
KM-203011
KM-203011 Thumbnail
KM-203011-SS
KM-203011-SS Thumbnail
KM-SS-204002
KM-SS-204002 Thumbnail
KM-SS-204008
KM-SS-204008 Thumbnail
KM-SS-204011
KM-SS-204011 Thumbnail
KP-200002
KP-200002 Thumbnail
KP-200002-SS
KP-200002-SS Thumbnail
KP-200008
KP-200008 Thumbnail
KP-200008-SS
KP-200008-SS Thumbnail
KP-200011
KP-200011 Thumbnail
KP-200011-SS
KP-200011-SS Thumbnail
K-SS-208002
K-SS-208002 Thumbnail
K-SS-208008
K-SS-208008 Thumbnail
K-SS-208011
K-SS-208011 Thumbnail


To learn more: https://www.automationdirect.com/safety-switches?utm_source=8HTpNTbzB9s&utm_medium=VideoTeamDescription (VID-SA-0004)

Tongue operated safety interlock switches are designed to fit to the leading edge of sliding, hinged or lift-off machine guards and provide positively operated switching contacts. Additional cable-pull safety switches are also available. Cable-pull, or grab-wire, safety rope switches are designed to be mounted on machines and sections of conveyors which cannot be protected by guards.
**Correction Note: @ 1:43, the blue button is a Reset button and not the E-stop button like the one found on GLS-SS-144014.

Online Support Page: https://community.automationdirect.com/s/?utm_source=8HTpNTbzB9s&utm_medium=VideoTeamDescription

**Please check our website for our most up-to-date product pricing and availability.


Hide Transcript
View Transcript

Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our new Interlock Safety Switches from the brand IDEM. We are now offering Tongue or "Key" Interlock Safety Switches, Cable Pull Safety Switches and Hinge Interlock Safety Switches. There are 81 new parts with these new products. The tongue operated Safety Interlock Switches are designed to fit to the leading edge of sliding, hinged or lift off machine guards to provide positively operated switching contacts and provide a tamper resistant actuator mechanism. The switch is rigidly mounted to the frame of the guard or machine and the actuator is fitted to the moving part (or frame) of the guard and is aligned to the switch entry aperture. The actuator profile is designed to match a cam mechanism within the switch head and provides a positively operated, not easily defeat able, interlock switch. There are three different mounting sizes -- 22mm, 30mm & 40mm, and they are available in plastic, metal, stainless steel and plastic with SS head. Don't forget, they require an actuating Key. Next up is the Cable-Pull (Grab-Wire) safety rope switches that are designed to be mounted on machines and sections of conveyors which cannot be protected by guards. In contrast to traditional mushroom head type emergency stop buttons, Cable-Pull Safety Rope Switches can initiate the emergency command from any point along the installed rope length and provide robust emergency stop rope pull protection for exposed conveyors or machines. These are offered in lengths of up to 50, 80 and 100 meters. Standard and compact housings are available in fiberglass-reinforced plastic, die-cast aluminum and stainless steel options. Some Models are offered with E-stop buttons and LED indication. And don't forget, these require cables and accessories. Last up are the Hinge Safety Interlock Switches that are designed to provide position interlock detection for moving guards. Bodies are available in plastic and metal. These come in 3 different lever styles. You can find the agency approvals and specs for these new IDEM Interlock Safety Switches on our website at : www.automationdirect.com Don't forget: we sell other safety products like relay modules, hand and eye protection, light curtains and more. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us today on YouTube, please let us know what you think about these new Interlock Safety Switches or how you plan to use them in your next application by dropping us a comment down below. Thanks for watching and we hope to see you again soon.



No data returned!
An error has occurred! Please contact support
Videos Home > IDEM Safety Switches from AutomationDirect