https://www.AutomationDirect.com/stride-io
(VID-FD-0004)
STRIDE communication products provide reliable connectivity to industrial controllers and field devices. STRIDE Field I/O modules offer a simple and economical means to connect inputs and outputs to a Modbus TCP communications network via Ethernet 10/100 Base-T. Each module operates as a stand-alone Modbus TCP server, and can be remotely configured via a built-in web server. STRIDE Field I/O digital modules provide up to 16 discrete inputs each with options for discrete and relay outputs. STRIDE analog input modules are available with up to 8 current (-20 to +20 mA) or voltage (-10 to +10 VDC) inputs. Analog output modules provide four 0-20mA/0-10VDC output channels. Temperature modules provide 4 or 8 thermocouple inputs or 4 RTD channels per module. These STRIDE Field I/O modules are UL listed / CE marked and have a 2-year warranty.
Monday Minute at Automationdirect. The NEW STRIDE Field I/O offers a simple solution to connect field device I/O to a Modbus TCP communications network. Each module operates as a standalone Modbus TCP server, and can be remotely configured via a built-in web server. STRIDE discrete Field I/O modules have up to 16 24VDC inputs each with options for discrete and relay outputs. STRIDE analog input modules are available with up to 8 current or voltage inputs. Analog output modules provide four output channels. STRIDE 16-bit temperature modules provide 4 or 8 thermocouple inputs or 4 RTD channels per module. Backed by a one-year warranty, the Stride Field IO starts at $139.00 Learn more by visiting: www.automationdirect.com/stride-io Click here to see our other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings