Visit www.AutomationDirect.com for products and prices. (VID-PW-0012)
AutomationDirect offers hundreds of power supplies including these WAGO brand Eco2 series. These WAGO Eco2 series power supplies offer performance and value, featuring high efficiency and a compact, space-saving design, making them ideal for space-limited applications. These economical power supplies provide reliable performance and long service life for a variety of applications such as industrial automation, building management systems, machine control, and robotics. The Eco2 power supplies accept a universal 90-264 VAC input voltage and provide a 24 VDC adjustable output in 30-, 120-, and 240-Watt models. They offer up to 90% efficiency, a built-in DC OK relay and LED indicator, and are available in rugged metal or thermoplastic housings. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings