Visit www.AutomationDirect.com for products and prices. (VID-PS-0033)
AutomationDirect sells a great selection of industrial valves from a wide range of brands for most any application. GC valves are US-made and available as process or NSF water valves. Supported fluids include compressed air, inert gases, coolant, light oils, and water. Several styles support a range of applications, including zero differential, high-performance, piloted diaphragm, and direct-acting valves. They are available in port sizes from 1/8” to 2”. We even offer process valves as manifold valves that feature a brass or stainless steel manifold, in a 2-, 3-, or 4-station design. These valves are typically available in 120VAC or 24VDC with replacement coils available for other voltages. We also sell whatever you need for replacement and spare parts. Please visit AutomatioDirect.com/valves.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings