Cookies are not enabled on your browser.
To learn more: https://www.AutomationDirect.com/servos?utm_source=6e8UyjcIKvU&utm_medium=VideoTeamDescription
(VID-SV-0092)
Learn why the SureServo2 family of Servo Drives and Servo Motors are such a fantastic value and why they are the best servos for your application. We have also added 460VAC three-phase (400W – 15kW) models.
Online Support Page: https://community.automationdirect.com/s/?utm_source=6e8UyjcIKvU&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
SureServo2 is an incredible value because it has tons of high-end features at a low-end cost. It has features like: Built-in Safe Torque Off which means now you don t need a large external contactor to kill power to the motor - it's built into the drive electronics, which gives you a less expensive, and more reliable system. A 3.1 kHz bandwidth to give you faster response, and better and more accurate tuning. Built-in vibration suppression to handle those uncooperative applications. 99 sophisticated motion commands and segments to give you tremendous flexibility and control of your positioning system. Electronic camming and gearing so you no longer need expensive and high-maintenance hardware to perform those tasks! Single, dual, and blended modes of operation to handle a wide variety of applications A 5 micro-second capture for super accurate registration. Ethernet communications. And, all of this in three phase, 220 Volts through 15 kW, with single phase, 110 and 220 volts through 2kW! How about that? So, with high-end features at a low-end cost, fast Free shipping on orders over $49, Free documentation, Free CAD models, Free software, Free tech support, Free tutorial videos, and a 45-day money-back no-questions-asked guarantee, you have nothing to lose. Check it out today at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings