To learn more: https://www.AutomationDirect.com/machine-guarding?utm_source=6BmQYlMmdyQ&utm_medium=VideoTeamDescription
(VID-SA-0049)
AutomationDirect offers top of the line Velox machine guards from Husky Rack & Wire. These high quality access prevention products will allow customization and are modular to allow a solution for ANY application.
Online Support Page: https://community.automationdirect.com/s/?utm_source=6BmQYlMmdyQ&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect offers Velox safety machine guarding systems from Husky Rack and Wire. These rugged industrial guards are modular and will adapt to fit any application! The system comes in multiple heights, widths, and installation angles. It is built around 8-gauge wire panels in a 2” square grid for the most challenging machine guarding installations. These panels allow a high level of strength with low weight and ease of installation and come powder-coated for a high level of protection from industrial environments. They are field-cuttable for a precise fit and come in 66” and 24” heights for up to 8 feet of protection, with a large variation of lengths to perfectly suit your needs! We even include all necessary mounting hardware right out of the box! The system uses high-quality steel posts for mounting and easy-to-install clips to avoid unnecessary hardware. For field cuts, we offer bolt-on clips to allow installations of any length! The support posts offer the highest quality, strength, and stability on the market. We offer them in variations that allow fencing to be mounted in a line or at a right angle, as well as adjustable options to allow any angle needed for the application. There are part numbers for swinging and rolling gates with included latching hardware, in single or two-gate arrangements. We pair this high-quality flexible solution with AutomationDirect’s proven leadership in the industrial automation markets by offering free shipping on orders of $49 or more, a 45-day no-questions-asked return policy, a one-year manufacturer’s warranty, and free award-winning technical support to remotely assist you before or after you buy! Whether you have a robot cell that requires protection for your personnel, or a secure warehouse area requiring a higher level of access prevention, Velox machine guards by Husky Rack & Wire from AutomationDirect are the perfect solution for you! To see more information on Machine Guarding from AutomationDirect, click here. To see more videos on AutomationDirect products, click here. To subscribe to our YouTube channel, click here!
Voted #1 mid-sized employer in Atlanta
Check out our
job openings