Visit www.AutomationDirect.com for products and prices. (VID-PW-0008)
AutomationDirect offers hundreds of power supplies from brands like International Power, RHINO, and WAGO. These RHINO BASIC PSR series power supplies feature high power density, high efficiency, and overcurrent protection in constant current mode, making them ideal for charging applications. They offer an ultra-slim design in a rugged aluminum housing, adjustable output voltage, and are available in these models: The PSRP series power supplies feature a sleek, space-saving design with push-in connectors, a rugged aluminum housing, and many power options as shown: The RHINO TOUGH PSRT series machine-mount switch-mode power supplies are fully encapsulated and feature a rugged aluminum housing with a compact footprint. They are IP67 rated, field-mountable, and suitable for harsh environments. 24 VDC outputs in 100- and 200-watt capacities. To learn more about us and our products visit: automationdirect.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings