https://www.automationdirect.com/ac-motors (VID-MT-0006)
IronHorse™ stainless steel AC motors are designed for IP56 washdown applications!
Case, JBox and fan shroud are made of 304 stainless and the motor shaft is 303 stainless. Also installed for moisture protection are double lip seals, O-rings on end-bells, stainless steel drain plugs and a seal-tight cable gland.
The IronHorse™ stainless steel motors lineup includes:
TEFC 56C-frame 3-phase motors with stainless steel frame and rigid base, 1/3 to 2 hp
TEFC 56C-frame 3-phase motors with stainless steel frame and round body, 1/3 to 2 hp
FREE shipping on AC electric motor orders over $49*
1-year warranty on stainless steel IronHorse AC motors
Our FREE AC Motor Practical Guide eBook:
https://www.automationdirect.com/adc/adcliterature/adcliterature#ebook
Welcome to Kickstart where you get to see new products here at AutomationDirect. Today I am going to show you our latest line of electric motors… these are Stainless Steel Wash down Duty motors from our brand: Ironhorse. There are 17 new part numbers with this recent release ranging from 1/3HP up to 2HP in 1800 and 3600 RPM. These are available in 3 phase 208-230/460 VAC and are 56C frame style motor and you can get them with our without mounting feet. With a rating of IP65, they are designed for wash down applications. These are great for environments where motors are exposed to moisture, humidity or certain chemicals, or food and beverage processing plants. These are not rated for direct contact with food. Some of the features these motors offer are: They are electrically reversible, have a large easy to wire junction box with rubber gasket, have heavy duty oversized, permanently sealed bearings and stainless steel shaft, and the frames and bases are made of industrial strength 304 stainless steel . You can find the agency approvals and specs for these new stainless steel Ironhorse motors on our website at : www.automationdirect.com Don’t forget: we sell general purpose, rolled steel, inverter duty, cast iron and DC motors as well as motor controls and drives. Check back with us often on AutomationDirects websites or on Youtube.com/Automationdirect for more Kickstart videos. If you are watching us on YouTube, please let us know what you think about the products or how you plan to use them in your application by leaving us a comment down below. Thanks for watching and we hope to see you again soon.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings