To learn more: https://www.AutomationDirect.com/vent-plugs?utm_source=4crgdmSGkSY&utm_medium=VideoTeamDescription
(VID-EN-0028)
Enclosure thermal management is highly important to make sure your automation system runs smoothly. That’s why AutomationDirect has all the accessories you need for thermal management! Watch this video to learn more about vent plugs and their purpose for your automated system.
Online Support Page: https://community.automationdirect.com/s/?utm_source=4crgdmSGkSY&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
Enclosure thermal management is highly important to make sure your automation system runs smoothly. That’s why AutomationDirect has all the accessories you need for thermal management! Pressure compensators and vent plugs help to equalize the pressure difference between the inside and outside of a gasketed enclosure. Left unchecked, pressure fluctuations can cause seal and gasket failures and condensation buildup within an enclosure. Over time, excess condensation can lead to component corrosion, short circuits and electrical arcs, diminished performance, and expensive downtime. Pressure compensators and vent plugs ease the strain on enclosure seals, reduce condensation, and extend the life of the complete system. These compensators and vent plugs are available in various NEMA and/or IP ratings to maintain the integrity of the enclosure. Bimed pressure compensators and vent plugs are available in various sizes, air flow rates, and feature IP ratings from IP66 to IP69K to align with the specifications of the enclosure. UL94 V2 polyamide and the stainless-steel versions are available, Pressure compensator plugs from Stego are available in nickel-plated aluminum, IP67 rated and 70mm in diameter. Visit us online at AutomationDirect.com to see our full line of thermal management options and accessories. Click here to learn more about our enclosure and thermal management options Click here for more videos.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings