https://www.AutomationDirect.com/brx-plcs
(VID-BRX-0034)
Expansion modules snap onto the side of any BRX Micro PLC Unit (MPU) or BRX Remote I/O controller. Newly added BRX HSIO4 high-speed pulse combo module capable of handling up to a 2MHz frequency in differential or single-ended wiring configurations.
Monday Minute at AutomationDirect. AutomationDirect is excited to launch a new High Speed, pulse combo I/O module for the BRX PLC line. the HSIO4 high-speed pulse combo module is capable of handling up to a 2MHz frequency, and offers 8 high-speed input points, sinking/sourcing/TTL, single-ended encoder inputs and 8 high- speed output points, sinking/sourcing/TTL, single-ended outputs. Both inputs and outputs can also function as 4 different ins and outs for applications in high-noise environments. The outputs are powered by an internal 5 volts DC and outputs have over current protection. High-speed systems using precise counting, timing or motion need an I/O module that can process high pulse rates independent of the CPU scan. The BRX PLC's intelligent high-speed I/O modules can track or supply up to 2MHz pulse rates are ideal for precision control. Don't forget to pick up the required Ziplink module for the new BRX high-speed I/O module. The new BRX PLC HSIO module carries these certifications and a 2-year warranty. Learn more by visiting: www.automationdirect.com/brx-plcs Click here to see other Monday Minute videos. Click here to see More products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings