To learn more: https://www.AutomationDirect.com/sensor-tester?utm_source=4CpEnuqqYcI&utm_medium=VideoTeamDescription
(VID-PH-0025)
The Contrinex M18 sensors have a short body for easy installation in even the tightest locations. These sensors are available in diffuse with adjustable background suppression, diffuse, retroreflective and through-beam models, and with NPN and PNP logic. The outputs are complementary, allowing them to be used as a light-on or dark-on sensor. Connection options include a 2 meter, 4-wire PVC cable or a 4-pin M12 quick-disconnect. An AutomationDirect sensor tester can test any DC-powered sensor of any brand for proper functionality. This tool can save time before installation or while troubleshooting. The new Contrinex photoelectric sensors and the sensor tester have a two-year warranty. Sensors testers can be found under all discrete sensor categories' Accessories page.
Online Support Page: https://community.automationdirect.com/s/?utm_source=4CpEnuqqYcI&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect's Monday Minute We have added a new series of Contrinex M18 photoelectric sensors to their ever-growing selection of discrete sensors, as well as a new sensor tester used with various sensor types to verify operation in the field. The Contrinex M18 sensors are made in the USA and have a short body for easy installation in even the tightest locations. These sensors are available in the following styles: (retroreflective, through-beam, diffuse models with and without background suppression). They are available with either NPN and PNP logic. All PNP models are IO-Link compatible, and all sensor outputs are complementary, allowing them to be used as a light-on or dark-on sensor. With sensing distances of up to 1200mm, connection options include a 2 meter, 4-wire PVC cable or a 4-pin M12 quick-disconnect. The AutomationDirect sensor tester can test any DC-powered sensor of any brand for proper functionality. This tool can save time before installation or while troubleshooting. The new Contrinex photoelectric sensors offer a lifetime warranty and the sensor tester has a two-year warranty. Learn more by visiting: https://www.automationdirect.com/sensor-tester Click here to see other Monday Minute videos. Click here to see more products from AutomationDirect.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings