To learn more: https://www.AutomationDirect.com/productivity-open?utm_source=3pbotsTnkik&utm_medium=VideoTeamDescription
(VID-NR-0003)
The open-source Productivity®Open platform provides all the great features of a standard Arduino plus the added power and reliability of an industrial controller. The processor circuit of the P1AM-100 CPU (Arduino-compatible) is designed to mimic the Arduino MKRZero microcontroller. The P1AM-100 is compatible with most available Arduino MKR format shields, and/or the industrially-hardened ProductivityOpen shields, and can utilize most Arduino sketch programs found on open-source websites.
Online Support Page: https://community.automationdirect.com/s/?utm_source=3pbotsTnkik&utm_medium=VideoTeamDescription
**Please check our website for our most up-to-date product pricing and availability.
AutomationDirect has recently added to the productivity hardware, the ProductivityOpen Arduino-compatible industrial controller. The open-source ProductivityOpen platform provides all the great features of a standard Arduino plus the added power and reliability of an industrial controller. The processor circuit of the P1AM-100 Arduino-compatible CPU is designed to mimic the Arduino MKRZero microcontroller. The P1AM-100 is compatible with most available Arduino MKR format shields, or the industrially hardened ProductivityOpen shields from AutomationDirect, and can utilize most Arduino sketch programs found on open-source websites. Using the readily-available Arduino integrated development environment IDE, the P1AM-100 is programmed using C++ code or the ProductivityBlocks, a graphical programming interface that uses a more visual approach that simplifies coding and reduces syntax errors. The P1AM-100 CPU supports the full suite of Productivity1000 I/O expansion modules, including discrete, analog, temperature, relay, high-speed input, and pulse-width-modulation. The industrial-grade P1AM-100 Arduino-compatible CPU is $49.00. Priced from $32.00, available ProductivityOpen UL-certified shields include the P1AM-ETH Ethernet shield and the P1AM-GPIO general purpose I/O shield. The P1AM-PROTO shield is also available for creating customized shields in the MKR form factor. The Arduino-compatible ProductivityOpen Controller from AutomationDirect is cULus listed, CE approved and backed by a two-year warranty. Learn more about the new ProductivityOpen Arduino compatible industrial controller by visiting: www.automationdirect.com/arduino-cpu
Voted #1 mid-sized employer in Atlanta
Check out our
job openings