Visit www.AutomationDirect.com for products and prices. (VID-WD-0048)
When it comes to electrical connections, quality means everything. And when you want the highest quality, AutomationDirect is your best source, including the latest in mechanical connectors from Penn Union. The LA / L2A series heavy-duty aluminum lugs offer unmatched reliability, dual-rated at 600V for copper and aluminum conductors. The PB series aluminum panelboard lugs feature a stackable design, maximizing space efficiency without compromising performance. The SAS/SLS copper straight tongue lugs provide secure connections specifically for power and grounding applications. For easy installations, the SAU/SLU series copper offset tongue lugs provide effortless connections for cables to equipment pads or bars. But it doesn't stop there. The NA- [aluminum] and NC- [copper] series neutral bars support up to 20 circuit connections, offering versatility where it matters most. Upgrade your connectivity today at AutomationDirect.com.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings